- Ambient temperature
- -10...50 °C
- Focal length
- 5 mm
- Aperture
- 2.8...16
- Minimum object distance (MOD)
- 100 mm
- Angle of view, horizontal
- 82.4 °
- Angle of view, vertical
- 66.9 °
- Max. Sensor size
- 2/3"
- Image resolution
- 2 MP
- Mounting part
- Threads
- Lens mount
- C-Mount
- Dimension
- Ø 43 x 45.8 mm
- Material
- Aluminum, black anodized
- IP rating
- IP67
- Weight
- 75 g
- Additional text
- Angle of view refers to a sensor size of 2/3"