Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

Magnetostrictive position measuring systems for long distances

Magnetostrictive sensors

Available in:

2 versions

The intelligent BTL magnetostrictive position measuring system for extra long distances is designed for applications where the absolute position of an object must be determined at long distances and with high accuracy. The robust system provides you with absolutely precise and reliable position information over a measuring range of up to several hundred meters. This makes the system particularly suitable for applications on overhead travelling cranes, loading bridges, gantry cranes, reversing controls as well as for crane and trolley travel.

For harsh environmental conditions or wherever maximum precision is required for position and speed measurement, the absolute measuring displacement encoder determines positions with a repeat accuracy of 0.5 mm. The Long Distance Positioning System (LDPS) is wear- and maintenance-free and is insensitive to shock, vibration and contamination.

The position measuring system consists of a magnetostrictive sensor with Profinet interface, several position encoders and a software function block for easy integration into your control system.

The essential features

  • Absolute linear position measuring system with a measuring range of up to several hundred meters
  • High reliability and low maintenance due to a contactless and wear-free operating principle
  • Resistance in harsh industrial environments (IP67)
  • Automatic adaptation of the system to magnetic marking
  • Repetition accuracy up to ±0.5 mm

2 versions

Order code Measuring length Distance to BTL Interface Ambient temperature IP rating Repeat accuracy
Actions

BTL7 LDPS

BTL7 LDPS
5...250 m 5...15 mm Profinet -40...85 °C IP67 up to ± 0,5 mm

BTL7 X-LDPS

BTL7 X-LDPS
5...1500 m 12...56 mm Profinet -40...85 °C IP67 up to ± 0,5 mm

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.