Front flush pressure sensors
Pressure sensors
Available in:
2 Series
Our BSP front flush pressure sensors are most appropriate for pressure measurements in viscous, paste-like, crystallizing, or solids-containing media. Use with adhesives, greases, sealants, or frequently changing media. Thanks to their front-flush welded stainless steel membrane, they do not have dead space and are especially easy to clean.
Features
- Free of dead space and easy to clean
- Convenient with a very easy-to-read display and selectable outputs (analog, digital, IO-Link)
- Compact and robust as a transmitter with 4…20mA output signal
- Pressure range –1…600 bar
- Process connection in high-end stainless steel G1/2" or Tri-Clamp 1 ½"
- IP67 or IP69k
- Expanded temperature range (media temperature of -40…+125 °C)
- UL approved, material test certification 3.1 (EN10204)
- Customer-specific modifications upon request
2 Series
Series | Measuring range min., pressure | Measuring range max., pressure | Process connection | Interface | Actions |
---|---|---|---|---|---|
BSP FFlush-mounted pressure sensors with display |
-1 bar | 600 bar | 1 1/2" Tri Clamp, G 1/2" (DIN 3852) front-flush | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN | |
BSP HFlush-mounted pressure sensors with display for applications in the hygiene sector |
-1 bar | 20 bar | 1 1/2" Tri Clamp, G 1/2" (DIN 3852) front-flush | Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN |
Edit columns
Please select which columns should be displayed.