Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

Magnetostrictive position measuring systems for mobile hydraulics

Magnetostrictive sensors

Available in:

3 versions

Position measuring systems for mobile hydraulics find their most important application in hydraulic cylinders for position feedback for lift and hoisting technology in mobile machines. Due to the compact design, the sensors are completely installed in the pressure area of the hydraulic cylinder and have the same pressure resistance as the cylinder itself.

The special features

  • high resolution
  • measuring lengths up to 2540 mm
  • programmable output signals - invert, configure and document measuring range
  • wear-free, as contactless - no downtimes, long service life
  • various interfaces - analog and digital
  • simple cylinder integration - compact design

3 versions

Order code Interface Measuring length Mechanical configuration Ambient temperature Linearity deviation Application
Actions

BTL6 -E- Series - Digital

BTL6 -E- Series - Digital
Digital pulse 50...2540 mm Fastening 48h7 fit -40...85 °C nnnn = 0050…0500: ± 200 µm, nnnn > 0500: ± 0.04% FS (typ.± 0.02% FS) Fully integrated into hydraulic cylinder

BTL6 -E- Series - Analog Voltage

BTL6 -E- Series - Analog Voltage
Analog, voltage 50...2540 mm Fastening 48h7 fit -40...85 °C nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS (typ.± 0.02% FS)
Fully integrated into hydraulic cylinder

BTL6 -E- Series - Analog Current

BTL6 -E- Series - Analog Current
Analog, current 50...2540 mm Fastening 48h7 fit -40...85 °C nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS (typ.± 0.02% FS)
Fully integrated into hydraulic cylinder

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.