Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

Redundant magnetostrictive linear position sensors

Magnetostrictive sensors

Available in:

16 versions

Our multi-redundant magnetostrictive linear position sensors meet the highest requirements for security and availability, even in difficult environments, such as when used in safety-related valves and hydraulic cylinders. They offer up to three independent measurement systems in the same housing and ensure increased operational safety thanks to various interfaces with diverse redundancies.

Features

  • Double- or triple-redundancy design
  • Temperature range of -40 to +85 °C
  • Analog and digital interfaces
  • Flexibly adjustable measurement range and signal inversion via software
  • Settings can be copied to all three measurement channels
  • Durable thanks to robust mechanical construction
  • Non-contacting and thus free from wear

16 versions

Order code Interface Measuring length Mechanical configuration Ambient temperature Linearity deviation Application
Actions

BTL7 -TZ- Series - Analog Voltage

BTL7 -TZ- Series - Analog Voltage
Analog, voltage 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 0050…0500: ± 200 µm, nnnn > 0500: ± 0.04% FS Redundant construction

BTL7 -TK- Series - Analog Voltage

BTL7 -TK- Series - Analog Voltage
Analog, voltage 25...7620 mm Fastening 18h6 fit -40...85 °C nnnn = 0050…0500: ± 200 µm, nnnn > 0500: ± 0.04% FS Redundant construction

BTL7 -TB- Series - SSI

BTL7 -TB- Series - SSI
SSI 25...7620 mm Fastening M18 threads -40...85 °C d = 1, 2, 3, 7, 9:
nnnn = 25…2000: ± 60 µm
nnnn = 2001…5500: ± 200 µm

d = 4, 5:
nnnn = 25…2000: ± 4 LSB
nnnn = 2001…5500: ± 200 µm

d = 6, 8:
nnnn = 25…5500: ± 4 LSB

nnnn > 5500: ± 0.04% FS
Redundant construction

BTL7 -TK- Series - SSI

BTL7 -TK- Series - SSI
SSI 25...7620 mm Fastening 18h6 fit -40...85 °C d = 1, 2, 3, 7, 9:
nnnn = 25…2000: ± 60 µm
nnnn = 2001…5500: ± 200 µm

d = 4, 5:
nnnn = 25…2000: ± 4 LSB
nnnn = 2001…5500: ± 200 µm

d = 6, 8:
nnnn = 25…5500: ± 4 LSB

nnnn > 5500: ± 0.04% FS
Redundant construction

BTL7 -TZ- Series - Analog Current

BTL7 -TZ- Series - Analog Current
Analog, current 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 0050…0500: ± 200 µm, nnnn > 0500: ± 0.04% FS Redundant construction

BTL7 -TK- Series - Analog Current

BTL7 -TK- Series - Analog Current
Analog, current 25...7620 mm Fastening 18h6 fit -40...85 °C nnnn = 0050…0500: ± 200 µm, nnnn > 0500: ± 0.04% FS Redundant construction

BTL7 -TT- Series - SSI

BTL7 -TT- Series - SSI
SSI 25...7620 mm Fastening M30 threads -40...85 °C d = 1, 2, 3, 7, 9:
nnnn = 25…2000: ± 60 µm
nnnn = 2001…3250: ± 200 µm

d = 4, 5:
nnnn = 25…2000: ± 4 LSB
nnnn = 2001…3250: ± 200 µm

d = 6, 8:
nnnn = 25…3250: ± 4 LSB
Redundant construction

BTL7 -TT- Series - Digital

BTL7 -TT- Series - Digital
Digital pulse 25...7620 mm Fastening M30 threads -40...85 °C nnnn = 0025…2000: ± 60 µm
nnnn = 2001…3250: ± 200 µm
Redundant construction

BTL7 -TZ- Series - Digital

BTL7 -TZ- Series - Digital
Digital pulse 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 25…2000: ± 60 µm
nnnn = 2001…5500: ± 200 µm
nnnn > 5500: ± 0.04% FS
Redundant construction

BTL7 -TK- Series - Digital

BTL7 -TK- Series - Digital
Digital pulse 25...7620 mm Fastening 18h6 fit -40...85 °C nnnn = 25…2000: ± 60 µm
nnnn = 2001…5500: ± 200 µm
nnnn > 5500: ± 0.04% FS
Redundant construction

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.