- Series
- 6K
- Dimension
- 12 x 34 x 21.6 mm
- Interface
- PNP normally open/normally closed (NO/NC)
- Input function
- Light-on/dark-on
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- FixFokus
- Special optical feature
-
Fixed focus
Background suppression starting at 100 mm - Beam characteristic
- Focused
- Light type
- LED Blue light
- Light spot size
- 2 x 2 mm at 60 mm
- Range
- 0...80 mm
- Connection
- Cable, 2 m, PVC
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528