Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BOD002R

Available

S-BOD 6K

Typecode:

BOD 6K-RAI02-S75

Loading...
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link
Analog, voltage 1…10 V/3 mA
PNP/NPN/Auto-Detect NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
8 x 8 mm at 80 mm
Range
20...80 mm
Repeat accuracy
0.4 mm
Resolution
≤ 0.12 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
13...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.