Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BOD0006

Available

S-BOD 26K

Typecode:

BOD 26K-LB05-S115-C

Loading...
Series
26K
Dimension
17 x 50 x 50 mm
Interface
Analog, current 4…20 mA linear rising/falling 2x PNP NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
Laser red light
Light spot size
2 x 4.5 mm at 300 mm
Range
80...300 mm, adjustable
Accuracy
±0.25 % FS
Repeat accuracy
0.25 %FS
Resolution
0.1 %FS
Connection
Connector, M12x1-Male, 8-pin
Housing material
ABS
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Single-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.