Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIS00LW

Available

HF read/write heads (13.56 MHz) with integrated processor unit

Typecode:

BIS M-402-045-002-07-S4

Loading...
Product group
HF (13.56 MHz)
Dimension
Ø 18 x 45.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Connection
Connector, M12x1-Male, 4-pin, 0.50 m, PU
Housing material
Brass, Interface aluminum, nickel-plated
Interface
IO-Link 1.1
Transfer rate
COM2 (38.4 kBaud)
Process data IN
10 bytes
Process data OUT
10 bytes
Operating voltage Ub
18...30 VDC Supports only LPS/Class 2
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
MIC
FCC
IC (Radio)
KC
NBTC
IMDA
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

Universal brackets

Nuts

Mechanical Accessories

BIS-V RFID EtherNet/IP Short Demo in CoDeSys
BIS-V RFID EtherNet/IP Short Demo in CoDeSys
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.