Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIS00EN

HF read/write heads (13.56 MHz) with integrated processor unit

Typecode:

BIS M-402-007-002-00-S115

Loading...
Product group
HF (13.56 MHz)
Dimension
Ø 18 x 44.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Connection
Connector, M12x1-Male, 8-pin, 0.50 m, PU
Housing material
Brass, Interface aluminum, nickel-plated
Interface
RS232
Operating voltage Ub
19.2...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
IC (Radio)
WEEE
MIC
KC
NBTC
IMDA
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

Single-Ended Cordsets

Universal brackets

Nuts

Field Attachables

Y-Splitters

Mechanical Accessories

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.