Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIR0008

Available

S-BIR IO

Typecode:

BIR 01-0500-K12LL3-000S04

Loading...
Connection
Connector, M12x1, 4-pin
Housing material
Aluminium and PBT-GF30, Anodized
Interface
IO-Link V1.1
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
cULus
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Profinet

Mechanical Accessories

Control arm for profile style

Ethernet/ IP

EtherCAT

Single-Ended Cordsets

Double-Ended Cordsets

Magnet for profile style

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.