Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIC007H

Inductive couplers for IO-Link signal transmission

Typecode:

BIC 2B0-IT1A7-Q40KFU-SM4A5A

Loading...
Function
IO-Link signal transmission
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Remote
Interface
IO-Link 1.1
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
1.7 A
Output current max.
5 A / 1 ms
Housing material
PBTP
Dimension
40 x 40 x 62 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Additive cycle time
Device + 2.8 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
no
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Y-Splitters

Universal brackets

Single-Ended Cordsets

Double-Ended Cordsets

T-Splitters

Protective covers/ protective housing

IO-Link signal transmission

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.