Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BFB0005

Fiber-based devices for plastic and glass fibers

Typecode:

BFB 75K-002-N-S75

Loading...
Series
75K
Dimension
10.4 x 35.4 x 84 mm
Interface
NPN normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Input function
Teach Sn
Key disable on/off
Setting
LCD read direction
Time function
Factory setting (Reset)
Mode normal/fine/fast/far
Duration of single pulse
Rated switching distance (Sn), 2 values
Display on/off
Delay time
Key disable on/off
Light-on/dark-on
Sensitivity (Sn)
Operating voltage Ub
10...30 VDC
Light type
LED, red light
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Switching frequency
8000 Hz /1000 Hz/125 Hz
Approval/Conformity
cULus
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Mounting bracket for photoelectric sensors

Plastic and glass fibers

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.