Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BAE00ZT

Available

Machine Lights

Typecode:

BAE LX-XA-BW1160A-S4

Loading...
Connection
Connector, M12x1-Male, 4-pin
Version
Machine light
Dimension
Ø 45 x 1200 mm
Rated operating voltage Ue DC
24 V
Material
Aluminium Anodized
Borosilicate crown glass
Illumination area
1160 x 42 mm
Beam angle
120 °
Light type
LED white light diffuse
Light intensity
5400 lm
Color temperature
5000 K
Ambient temperature
-20...40 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Universal brackets

ECLASS 10.1
27-11-03-45
ECLASS 11.0
27-11-03-45
ECLASS 5.1.4
27-11-03-90
ECLASS 6.2
27-11-90-90
ECLASS 8.1
27-11-90-10
ECLASS 9.0
27-11-03-45
ECLASS 9.1
27-11-03-45
ETIM 4.0
EC000348
ETIM 5.0
EC000348
ETIM 6.0
EC000348
ETIM 7.0
EC000348
UNSPSC 11
39000000
UNSPSC 7.0901
39000000

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.