Career
Company

Reliable identification of punching tools

BIS UHF RFID system

Punch tool identification

During the anode and cathode notching process, the punch molds need to be reliably identified before loading them into the machine. This ensures the correct tooling is in place for the product variant being manufactured. With the BIS V RFID system from Balluff, operating at UHF, you can automatically validate and monitor your molds dies at ranges beyond 1m. The UHF processor has IO link enabled ports for peripheral sensor and actuator collection.

The Features

  • Processor units operate on multiple network protocols
  • IO-Link interface

Downloads

  • Industry brochure battery industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.