BOS00JJ
Fiber-based devices for plastic and glass fibers
Typecode:
BOS 18KF-PA-1FR-S4-C
- Series
- 18KF
- Dimension
- Ø 18 x 87 mm
- Interface
-
PNP normally open (NO)
PNP normally closed (NC) - Principle of operation
- Fiber optic device
- Setting
- Sensitivity (Sn)
- Operating voltage Ub
- 10...30 VDC
- Light type
- LED, red light
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- PBT
- Switching frequency
- 1000 Hz
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528