Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Magnetic safety encoder systems

Safety switches and safety sensors

Available in:

2 versions

Magnetic safety encoder systems feature a safe incremental sin/cos interface and a safe absolute SSI or BiSS C interface. This makes them ideal for safety applications (certified by TÜV Rheinland). A measuring length up to 48 m and very high repeat accuracy (< 1 µm) makes them are highly versatile.

Features

  • Safe: Meets the requirements of DIN EN ISO 13849-1:2015 (Machine Directive, Pld), IEC 61508:2010 (Functional Safety, SIL2) and EN IEC 61800-5-2:2007 (Safety Function, SIL2)
  • Saves time: Easy to set up with no configuration necessary
  • Universal: Measuring lengths up to 48 m, selectable resolution, high system resolution to 20 µm
  • Convenient: Configuration and diagnostics functions

2 versions

Order code Price Measuring range Interface Resolution Reference signal Read distance Performance Level Safety category (EN ISO 13849-1)
Actions

BML08FH

BML-S1G0-S70D-M5EG-D0-KA02
928.18 EUR 2 m Analog Sin/Cos (1 Vpp ± 0,35 V), SSI 1 µm 0.01...0.8 mm 3

BML0C0M

BML-S1G0-S7AD-M5EG-D0-KA02
928.18 EUR 8 m Analog Sin/Cos (1 Vpp ± 0,35 V), SSI 1 µm 0.01...0.8 mm d 3

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Telephone:
+90 216 265 12 00

E-Mail:
[email protected]