Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Single-connector version with two BMF magnetic field sensors

Magnetic field sensors

Available in:

1 Series

Two magnetic field sensors are often necessary for smaller pneumatic/hydraulic cylinders or grippers in order to detect the position of the piston in the cylinder. Our single-connector version reduces your mounting and wiring efforts for such applications. It allows two sensors to be connected via a single 4-pin connector (M8 or M12), which also requires only one slot when connecting to a distributor box. This enables you to double the number of possible sensors on one distributor box and simultaneously measure up to twice the number of positions on pneumatic grippers and cylinders in a simple manner.

This system will save you time and effort, as well as acquisition and storage costs.

Features

  • Tie rod diameter of up to 17 mm
  • Reliable switching behavior thanks to precise switchpoints
  • Non-contacting and thus free from wear
  • Impervious to contamination
  • Mounts quickly

1 Series

Series Housing material primary Dimension Switching output Connection type Ambient temperature max. IP rating
Actions

BMF T

For T-slot with 2 sensor heads
PA, PBT, LCP 9 x 4.8 x 16 mm, 3.6 x 2.9 x 24 mm, 25.5 x 3 x 4.5 mm, 24 x 2.9 x 24 mm, 23.5 x 5 x 5.5 mm, 5 x 3 x 16 mm NPN, PNP Cable with connector 85 °C IP67

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Telephone:
+90 216 265 12 00

E-Mail:
[email protected]