Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

3D Machine Vision

3D Machine Vision easy and flexible to use

3D Machine Vision

Our 3D cameras are ideal for stationary and mobile robotic applications and offer high application flexibility. Whether high-resolution, for harsh environments or with application-specific, integrated software modules, our 3D portfolio offers the right answer for every requirement.

Data quality at the highest level

The high-resolution 3D stereo camera impresses with its unique depth image quality and is therefore suitable for use with a particularly large working area, as well as for bin picking small objects from load carriers. Adjustable lenses on the cameras and on the projector allow the 3D stereo camera to be optimally adapted to the desired working area. The GigE Vision interface brings high flexibility in the software application.

Software modules for specific applications

The smart 3D camera family is equipped with a comprehensive onboard software package. This enables efficient and reliable object detection, indoor navigation and gripping planning. To optimize the use for specific application scenarios, optional software modules can be used, such as BoxPick and ItemPick.

Alternatively, the GigE Vision interface can be used for customer-specific software applications.

Smart 3D Camera

  • Smart 3D camera for robotic applications
  • Easy operation through user-friendly, web-based user interface
  • High flexibility through optional software modules and GigE Vision interface
  • Low system costs because of on-board processing and smart, application-specific software modules

3D Stereo Camera

  • 3D stereo camera for industrial 3D applications
  • High flexibility in application thanks to GigE Vision interface
  • Performs even in harsh environments thanks to IP54 protected housing
  • Enables highly accurate 3D image processing thanks to 12 MPix resolution of 3D data and 2D images
  • Optimally adaptable to your workspace thanks to adjustable lenses on cameras and projector

ItemPick

A module for robotic pick-and-drop applications that use suction pads.

BoxPick

A module for robotic de/palletizing or package sorting.

TagDetect

A module for quick recognition of QR codes and AprilTags.

SLAM

Allows the rc_visard to create a map of its surroundings while estimating its actual location.

CADMatch

Enables the robot system to reliably detect, locate and grasp objects in sorted load carriers.

SilhouetteMatch

Detects position and orientation of comparatively flat objects on planar surfaces.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Telephone:
+90 216 265 12 00

E-Mail:
[email protected]