- Special characteristics
- Washdown
- Product group
- HF (13.56 MHz)
- Dimension
- 51.5 x 6.4 x 51.5 mm
- Antenna type
- round
- UID serial number, read-only
- 8 Byte
- Memory type
- EEPROM
- Supported data carrier types
- DIN ISO 15693
- User data, read/write
- 992 Byte
- Storage temperature temporary
- -40...220 °C 1x1000 h, 1500x30 min
- Ambient temperature
- -40...85 °C
- Housing material
- PPS
- IP rating
- IP68
- Installation
- metal-free (clear zone)
- Approval/Conformity
-
CE
UKCA
Ecolab
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710