- Ambient temperature
- -10...50 °C
- Focal length
- 12 mm
- Aperture
- 2.8
- Minimum object distance (MOD)
- 200 mm
- Angle of view, horizontal
- 41.0 °
- Angle of view, vertical
- 31.2 °
- Max. Sensor size
- 2/3"
- Image resolution
- 5 MP
- Mounting part
- Threads
- Lens mount
- C-Mount
- Dimension
- Ø 32 x 26.8 mm
- Weight
- 55 g
- Additional text
- Angle of view refers to a sensor size of 2/3"