- Inductive multiple position limit switches
- Inductive single position limit switches
- Mechanical multiple position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with interchangeable plunger unit
- Mechanical multiple position limit switches with safety switch positions
- Mechanical single position limit switches
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
- Mechanical single position limit switches with safety switch positions
Mechanical multiple position limit switches with positive opening
Cam switches
Available in:
38 versions
With mechanical multiple position limit switches in smaller configurations, safety switching elements are not feasible. In contrast, solutions with positive opening already exist. In these, the switching process is triggered by a rigid plunger that actuates a mechanical switching element with forcible opening. However, should this plunger move, it breaks the contact. This means that you have reliable control of switching processes, even with welded contacts.
Features
- Also suitable for welded contacts
- Two model series
- Up to 12 switch positions, depending on the model series
- Freely selectable number of switch positions with positive opening
- Two-chamber system with IP67 degree of protection: Wear-free membrane with hermetic separation of the plunger mechanism and the switch interior
- Maintenance-free, self-lubricating ram guide with plain bearing bush
- Rigid plunger
38 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BNS055MBNS 813-B02-D08-40-69-02 |
447.4 NZD | 2 | 1-2nd switch position: Chisel | with forced opening | Solder connection | ||
BNS055NBNS 813-B08-D08-46-69-08 |
1518.97 NZD | 8 | 1-8th switch position: Chisel | with forced opening | Solder connection | ||
BNS055PBNS 813-B02-R08-40-69-02 |
460.93 NZD | 2 | 1-2nd switch position: Roller | with forced opening | Solder connection | ||
BNS055RBNS 813-B03-K08-40-69-03 |
624.68 NZD | 3 | 1-3rd switch position: Ball | with forced opening | Solder connection | ||
BNS055TBNS 813-B03-D08-40-60-02 |
597.11 NZD | 3 | 1-3rd switch position: Chisel | with forced opening | Solder connection | ||
BNS055UBNS 813-B02-D08-40-69-02-FC |
738.93 NZD | 2 | 1-2nd switch position: Chisel | with forced opening | Solder connection | ||
BNS055WBNS 813-B02-D08-40-60-01 |
417.36 NZD | 2 | 1-2nd switch position: Chisel | with forced opening | Solder connection | ||
BNS055YBNS 813-B02-R08-40-60-01 |
430.89 NZD | 2 | 1-2nd switch position: Roller | with forced opening | Solder connection | ||
BNS055ZBNS 813-B02-K08-40-69-02 |
447.4 NZD | 2 | 1-2nd switch position: Ball | with forced opening | Solder connection | ||
BNS0561BNS 813-B04-D10-46-60-01 |
780.04 NZD | 4 | 1-4th switch position: Chisel | with forced opening | Solder connection |
Edit columns
Please select which columns should be displayed.