Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Digital pressure sensors with display

Pressure sensors

Available in:

1 Series

Our digital pressure sensors have a digital display and are particularly easy to install and read.

The special features of our pressure sensors

  • Parameterization according to VDMA standard
  • Dual rotation – easily installed
  • Compact housing design
  • Orientation customizable for overhead mounting
  • Pressure range –1…600 bar
  • Measuring principle: relative pressure
  • M12 connection, independently rotational
  • Stainless steel or PVDF process connection, G1/4“, G1/2“, NPT1/4“
  • Selectable outputs (analog, digital, IO-Link)
  • Expanded temperature range (media temperature of -40…+125 °C)
  • Ceramic measuring cells (Al2O3) or stainless steel measuring cells
  • UL approval
  • Customer-specific modifications upon request

1 Series

Series Measuring range min., pressure Measuring range max., pressure Process connection Interface
Actions

BSP D

Pressure sensors with display
-1 bar 600 bar G 1/4" (DIN 3852), NPT 1/4" Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN