Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Color sensors

Photoelectric sensors

Available in:

2 Series

Simplify and accelerate your automated processes with the versatile BFS color sensors from Balluff. Use for recognizing color nuances in textiles, on painted sheets, as well as colored markings on packaging or labels. Whether TrueColor or RGB, our color sensors sort out reject parts and ensure uniformly high product quality. In this manner, they contribute to a reliable production process.

Balluff's TrueColor sensors see like the human eye with a higher resolution. They differentiate between subtle color nuances and evaluate the quality of the finished pieces. In addition, they test with a precision that is unaffected by human failings. Always objective and absolutely incorruptible.

RGB color sensors detect and distinguish between different colors by measuring the intensity of red, green and blue light components. The fact that they perform multiple color measurements per second is a major advantage in applications where rapid color changes or objects of different colors in succession need to be detected.

Features

  • High switching frequency
  • With or without display
  • Robust and industrial grade
  • Variants in small housing for space-saving installation
  • Depending on type, large operating ranges of up to 400 mm thanks to a strong white light
  • Optionally with IO-Link interface for simple parameterization
  • Differentiation between any number of objects
  • Very high color resolution
  • Application-specific parameterization

2 Series

Series Interface Connection Series Range max. Light type
Actions

BFS 26K

Made of plastic (ABS)
PNP Connector, M12x1-Male, 8-pin 26K 32 mm White light

BFS 33M

Made of aluminum
IO-Link, PNP/NPN Cable, 2.00 m, PUR, Connector, M8x1-Male, 4-pin 33M White light