- Performance Level
- to d
- Safety category (EN ISO 13849-1)
- 3
- SIL (IEC 61508)
- 2
- SIL CL (EN 62061)
- 2
- Response time max.
- 6 ms
- Approval/Conformity
-
CE
UKCA
Safety
cULus
WEEE - Current sum US, sensor
- 1.2 A
- Current sum UA, actuator
- 9 A
- Digital inputs
- 8x PNP, Type 3
- Digital outputs
- 8x PNP
- Interface
- IO-Link 1.1
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67
- Housing material
- Zinc, Die casting, nickel-plated
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-24-26-04
- ECLASS 11.0
- 27-24-26-04
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-04
- ECLASS 5.1.4
- 27-24-26-04
- ECLASS 6.2
- 27-24-26-04
- ECLASS 8.1
- 27-24-26-04
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-04
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306