BIS0163
UHF data carriers (860...960 MHz)
Typecode:
BIS U-150-N4/CAA
0,40 NZD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
available on request. Please contact our sales department. Please use the contact form provided.
- Product group
- UHF (860...960 MHz)
- Working frequency
- 860…960 MHz
- Dimension
- 20 × 44.45 mm
- Memory type
- EEPROM
- User data, read/write
- 0 Bit
- EPC memory, read/write
- 128 Bit
- TID memory, read-only
- 64 Bit
- Antenna type
- Dipole
- Installation
- metal-free (clear zone)
- Storage temperature
- -20...80 °C
- Ambient temperature
- -20...80 °C
- Housing material
- Paper
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710