BIC007L
Inductive couplers for IO-Link signal transmission
Typecode:
BIC 1B0-ITA50-M30MF1-SM4A5A
- Function
- IO-Link signal transmission
- Signal type
- bi-directional
- Transmission distance
- 0...10 mm
- Component
- Base
- Interface
- IO-Link 1.1
- Connection
- Connector, M12x1-Male, 5-pin
- Rated operating voltage Ue
- 24 VDC
- Housing material
- Brass, coated
- Dimension
- Ø 30 x 66.2 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67
- Transfer rate
- COM2 (38.4 kBaud)
- Additive cycle time
- Device + 2.0 ms
- Process data IN
- 0…32 bytes
- Process data OUT
- 0…32 bytes
- SIO mode
- yes
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019