- Inductive multiple position limit switches
- Mechanical multiple position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with interchangeable plunger unit
- Mechanical multiple position limit switches with positive opening
- Mechanical multiple position limit switches with safety switch positions
- Mechanical single position limit switches
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
- Mechanical single position limit switches with safety switch positions
Inductive single position limit switches
Cam switches
Available in:
11 versions
Our inductive single position limit switches combine the advantages of an inductive sensor with those of our mechanical housing-based line of products. The advantages received include their robust housings and a reliable inductive switching element for the switching function. As a result, you benefit from compact configurations and high switching distances. This enables non-contacting and, therefore, wear-free operation. Since the switching elements are equipped with LEDs, you can immediately recognize each switching function on the housing cover.
Features
- Reliable inductive active principle
- Function indicator with LEDs
- Compact configuration
- Mechanical housing normed to the fixing mass can be used
- Long switching distance
- Non-contacting and thus free from wear
- IP67 degree of protection: Resistant to aggressive cooling lubricants
11 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BES01FFBES 516-346-H2-Y-S49 |
1233.41 HKD | 1 | Inductive | Connector | |||
BES02MNBES 517-142-Y-RK |
1252.15 HKD | Screw terminals | |||||
BES017MBES 516-161-H3-L |
1362.25 HKD | 1 | Inductive | Screw terminals | |||
BES02MLBES 517-108-RK |
1180.65 HKD | Screw terminals | |||||
BES01ZKBES 516-344-H2-Y |
1043.66 HKD | 1 | Inductive | Screw terminals | |||
BES01EUBES 516-341-H2-Y |
1043.66 HKD | 1 | Inductive | Screw terminals | |||
BES02MUBES 517-312-Y-RK |
1790.94 HKD | Screw terminals | |||||
BES01ETBES 516-340-H2-Y |
1043.66 HKD | 1 | Inductive | Screw terminals | |||
BES02MTBES 517-311-Y-RK |
1790.94 HKD | Screw terminals | |||||
BES02N1BES 517-560-H-RK |
1043.66 HKD | Screw terminals |
Edit columns
Please select which columns should be displayed.