- Color sensors
- Contrast sensors
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors and angle sensors
- Light bands and light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Retroreflective sensors
- Through-beam sensors
Plastic and glass fibers for fiber-based devices
Photoelectric sensors
Available in:
173 versions
Our plastic and glass fibers, which are designed and tested for our fiber-based devices, are available as switches or in single-use designs. You can use them whenever you have virtually no installation space available, such as for detecting small parts, controlling part characteristics, parts positioning, counting tasks, and in robotics.
Plastic optics are used when requirements for robustness as well as temperature or chemical resistance are low. Glass fiber optics are suitable for harsh environments – even with oil mist and influence from chemicals – as well as for temperatures of over 200 °C.
Both of our plastic as well as glass fibers are characterized by their transmission accuracy and speed. Various end fittings (diameter from 2 to 8 mm, square from 5 x 4 mm to 23 x 55 mm, …) with straight or angled light emission, even bendable optic heads for plastic fibers, round out Balluff's portfolio.
Features
- High function reserve
- High quality materials and precise machining
- Homogeneous optical properties
- Compact, flexible, and robust with various sheathing materials, lengths, and diameters
- Teach in on the sensor via teach-in input or via the especially easy IO-Link
- With diagnostics and condition monitoring functions upon request
- Also available as user-configurable fibers
173 versions
Order code | Price | Version | Connector design | Cable | Range | Actions |
---|---|---|---|---|---|---|
BFO0006BFO D22-XB-UB-EAK-15-02 |
780.85 HKD | M4, coaxial optics | PE, 2 m | 130 mm | ||
BFO001HBFO 18A-LEE-UZG-20-1 |
2197.54 HKD | Ø 6, 90° optics | M18x1 | PUR, 1.00 m | 200 mm | |
BFO0054BFO D10-XA-RB-EAK-10-02 |
658.15 HKD | M3, standard | Ø 2.2 mm | PE, 2 m | ||
BFO005MBFO D22-LA-KB-EAK-10-02 |
493.16 HKD | M4, standard | Ø 2.2 mm | PE, 2 m | ||
BFO00AWBFO D22-LAH-BK-EAK-10-02 |
1530.91 HKD | M4, 90° conn., flex. cable | PE, 2 m | 250 mm | ||
BFO0003BFO D22-XA-DB-EAK-20-01 |
501.98 HKD | M6, standard | PE, 1 m | 140 mm | ||
BFO0004BFO D22-XA-SB-EAK-20-02 |
769.7 HKD | M6, thin tip, standard | Ø 2.2 mm | PE, 2 m | ||
BFO0005BFO D22-XA-UB-EAK-20-02 |
702.77 HKD | M4, standard | PE, 2 m | 150 mm | ||
BFO0007BFO D22-XBF-LB-EAK-15-02 |
1617.48 HKD | M6, coax. optics, flex. cable | PE, 2 m | 110 mm | ||
BFO000CBFO N22-LA-FB-EAK-05-01 |
758.54 HKD | M2, standard | Ø 2.2 mm | PE, 1 m | 140 mm |
Edit columns
Please select which columns should be displayed.