- Inductive multiple position limit switches
- Inductive single position limit switches
- Mechanical multiple position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with interchangeable plunger unit
- Mechanical multiple position limit switches with positive opening
- Mechanical single position limit switches
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
- Mechanical single position limit switches with safety switch positions
Mechanical multiple position limit switches with safety switch positions
Cam switches
Available in:
294 versions
Do you value reliable switching even with welded contacts? Then equip your safety functions such as emergency stops or limit stops with Balluff safety switches. Their switching process is triggered by a rigid plunger that actuates a mechanical switching element with forcible opening. If this plunger moves, it breaks the contact. The number of safety switch positions in a single multiple position switch is arbitrary and can also be combined with standard switching elements. Balluff safety switches are your reliable, safe choice.
Features
- Also suitable for welded contacts
- Safety functions in accordance with DIN EN 60204-1/VDE 0113 and DIN EN 60947-5-1
- Four model series
- Up to 16 switch positions, depending on the model series
- A freely selectable number of safety switch positions in one multiple position switch
- Safety switch positions can be combined with standard switching elements
294 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BNS00PWBNS 813-D02-D12-100-20-01 |
2309.75 HKD | 2 | 1-2nd switch position: Chisel | Safety EN 60204-1 | Screw terminal | 12 mm | |
BNS00R7BNS 813-D02-D16-100-22-02 |
2529.95 HKD | 2 | 1-2nd switch position: Chisel | Safety EN 60204-1 | Screw terminal | 16 mm | |
BNS011UBNS 813-D05-D16-100-10-01 |
4709.75 HKD | 5 | 1-5. switch position: Chisel | Safety EN 60204-1 | Screw terminal | 16 mm | |
BNS012LBNS 813-D05-R12-100-22-05 |
5799.04 HKD | 5 | 1-5. switch position: Roller | Safety EN 60204-1 | Screw terminal | 12 mm | |
BNS01CNBNS 813-D04-D12-62-10-01 |
4060.87 HKD | 4 | 1-4th switch position: Chisel | Safety EN 60204-1 | Screw terminal | 12 mm | |
BNS01E6BNS 813-D04-L12-62-12-04 |
5137.21 HKD | 4 | 1-4th switch position: Roller bearing | Safety EN 60204-1 | Screw terminal | 12 mm | |
BNS02E5BNS 813-B02-D12-61-A-10-01 |
2257.1 HKD | 2 | 1-2nd switch position: Chisel | Safety EN 60204-1 | Screw terminal | 12 mm | |
BNS02EHBNS 813-B02-D12-61-A-22-02 |
2542.89 HKD | 2 | 1-2nd switch position: Chisel | Safety EN 60204-1 | Screw terminal | 12 mm | |
BNS02FFBNS 813-B02-L12-61-A-12-02 |
2725.61 HKD | 2 | 1-2nd switch position: Roller bearing | Safety EN 60204-1 | Screw terminal | 12 mm | |
BNS02FJBNS 813-B02-L12-61-A-22-02 |
2854.45 HKD | 2 | 1-2nd switch position: Roller bearing | Safety EN 60204-1 | Screw terminal | 12 mm |
Edit columns
Please select which columns should be displayed.