1.790,94 HKD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
- Dimension
- 33 x 8 x 51 mm
- Housing material
- PA 6.6
- Range
- 1.1 mm
- Switching frequency
- 1. Switch position: 500 Hz
- Installation
- for flush mounting
- Connection type
- 1. Switch position: Screw terminals
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-91
- ECLASS 11.0
- 27-27-06-91
- ECLASS 4.1
- 27-27-06-06
- ECLASS 5.1.3
- 27-27-06-05
- ECLASS 5.1.4
- 27-27-06-91
- ECLASS 6.2
- 27-27-06-91
- ECLASS 8.1
- 27-27-06-91
- ECLASS 9.0
- 27-27-06-91
- ECLASS 9.1
- 27-27-06-91
- ETIM 4.0
- EC000030
- ETIM 5.0
- EC000030
- ETIM 6.0
- EC000030
- ETIM 7.0
- EC000030
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900