Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

FHW027P

S-mount lenses

Typecode:

BM3618C

FHW027P

Similar Illustration

Filter
IR cut filter
Focal length
3.6 mm
Aperture
1.8
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
77.0 °
Angle of view, vertical
54.0 °
Max. Sensor size
1/2.5"
Image resolution
1 MP
Lens mount
S-Mount
Dimension
Ø 14 x 17.93 mm
Weight
6 g
Additional text
Angle of view refers to a sensor size of 1/2.5"
Technical documentation
No recommended accessories available.