BVS0199
3D RV1 210
Typecode:
BVS 3D-RV1-0124AG-1111ZZ-001
Product description
Low system costs, quick implementation, a high flexibility in the application and a robust housing characterize the 3D Stereo Camera.
With 12 million 3D data points and a 12 MPixels resolution, the camera captures every detail and does so with a frame rate of up to 9 Hz, depending on the resolution. In addition, the adjustable lenses on the cameras and integrated projector lead to optimal results, no matter in which workspace the camera is used.
Via the GigE Vision interface, own 3D applications can be created based on the camera data.
With the software library included in the scope of delivery, the 3D calculation can be automatically outsourced to a graphics card, thus increasing the camera's performance.
- Application
-
for 3D data acquisition
Bin Picking
Object detection
Gripping point calculation - Image resolution
- 12 MP (4112 x 3008 pixels)
- Sensor type Vision
- CMOS 1.1" monochrome global shutter
- Focal length
- 16 mm
- Housing material
- Aluminium, Painted
- Dimension
- 262 x 82 x 204 mm
- Interface
- LAN (Gigabit Ethernet);GigE Vision 2.0
- Connection 1
- M12x1-Male, 8-pin, A-coded
- Connection 2
- M12x1-Female, 8-pin, X-coded
- Operating voltage Ub
- 22...26 VDC
- Ambient temperature
- 0...45 °C
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP54
-
Datasheet
-
Disposal
Introducing the hi-res stereo camera for demanding 3D applications
Introducing the hi-res stereo camera for demanding 3D applications
What is needed to get started with the 3D stereo camera?
How to set up the software to get started with the 3D stereo camera?
How to integrate the 3D stereo camera to 3rd party image processing libraries?
- ETIM 7.0
- EC001820