Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BNI00E0

S-BNI SI

Typecode:

BNI IOL-803-103-R036

Principle of operation
Indicator light with optical sensor
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
6
Predefined colors
Yellow
white
Green
Blue
Red
Orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Color circle mode
Setting
Function indicator
Additional function
Daisy chain (2x devices per IO-Link port)
Range
100 mm, adjustable
Dimension
61.8 x 62.4 x 57.5 mm
Housing material
PC, Transparent
PPS
Mounting part
Screws M22
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
8.4 ms
Process data IN
2 bytes
Process data OUT
8 bytes
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Y-Splitters

Double-Ended Cordsets

Brackets for Human Machine Interfaces

Universal mounting system

ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000