441,07 HKD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
- Connection
- 7/8"-Female, straight, 5-pin
- Number of conductors
- 5
- Conductor cross-section
- 16 AWG
- Lead length L
- 2.00 m
- Operating voltage Ub
- 600 VDC / 600 VAC
- Rated current (40 °C)
- 8.0 A
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-44-01-03
- ECLASS 11.0
- 27-44-01-03
- ECLASS 4.1
- 27-27-92-01
- ECLASS 5.1.3
- 27-27-92-01
- ECLASS 5.1.4
- 27-27-92-01
- ECLASS 6.2
- 27-27-92-01
- ECLASS 8.1
- 27-44-01-03
- ECLASS 9.0
- 27-44-01-03
- ECLASS 9.1
- 27-44-01-03
- ETIM 4.0
- EC001121
- ETIM 5.0
- EC002635
- ETIM 6.0
- EC002635
- ETIM 7.0
- EC002635
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604