BAE012M
Field power supplies with IO-Link interface
Typecode:
BAE PS-XA-1W-24-150-608-I
- Output capacity max.
- 360 W
- Output voltage
- 24 - 28 V DC
- Rated output current
- 15 A
- Input voltage
- 85...264 V AC
- Connection (supply voltage IN)
- 7/8"-Male, 3-pin
- Connection (supply voltage OUT)
- 7/8"x2-Female
- Ambient temperature
- -25...70 °C
- IP rating
- IP67/IP65
- Dimension
- 181 x 59 x 183 mm
- Mounting part
- Flange mounting
- Housing material
-
Aluminium
PET - Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004