Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

USB3 Vision Cameras

Typecode:

BVS CA-SF5 - Board level

Previous Matrix Vision designation :

mvBlueFOX3-5M

Similar Illustration

Contact request

Version
USB3 Vision industrial camera
Interface
USB 2.0 / 3.0
Digital inputs
4x PNP non-isolated
Digital outputs
4x PNP non-isolated
Lens mount
Several options
Image formats
Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
Housing material
-, -
Dimension
37 x 37 x 10.7 mm
Operating voltage Ub
4.45...5.25 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

S-mount lenses

C-mount lenses

Electrical accessories

Double-Ended Cordsets

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.