Contact request
- Flange type
- Round flange
- Shaft diameter
- 6 mm
- IP rating
-
dd = SA:
Housing: IP65, IP67
Shaft entrance: IP65
dd = PA:
IP67 - Interface
- Digital pulse
- Flange diameter
- 40 mm
- Approval/Conformity
-
CE
cULus
WEEE
UKCA - Ambient temperature
- -20…80 °C
- Material flange
- Aluminium
-
Datasheet
-
MTTF Certificate
-
Disposal