Login

Please register for your specific pricing calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS0040

HF data carriers (13.56 MHz)

Typecode:

BIS M-105-01/A

Loading...
Product group
HF (13.56 MHz)
Dimension
Ø 11.98 x 6 mm
Antenna type
round
UID serial number, read-only
4 Byte
Memory type
EEPROM
Supported data carrier types
DIN ISO 14443
User data, read/write
752 Byte
Storage temperature
-25...85 °C
Ambient temperature
-25...70 °C
Housing material
Epoxy-resin/fiberglass, GF
IP rating
IP67
Installation
metal-free (clear zone)
on metal
flush in metal
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710