Login

Please register for your specific pricing calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Contact temperature sensors

Temperature sensors

Available in:

3 Series

Our contact temperature sensors are designed to detect process temperatures continuously and/or provide a switching response. This versatility makes them ideal for a wide range of applications, including machine tools, mobile work machinery, pumps, compressors, as well as hydraulics and pneumatics.

These sensors are available in different models, with and without displays, to meet the diverse requirements of various applications. Their rugged IP67 housing also makes them perfectly suited for harsh industrial environments.

Each of our contact temperature sensors includes a protective tube with a fixed process connection, allowing for direct threading into the process.

The special features of our temperature sensors

  • Version with rotatable, highly readable display: Flexible installation and operating convenience
  • Versions without display: Compact form factor and high resistance to vibration
  • Interfaces: Analog signals and switching points
  • Rugged M12 connector for ease of integration
  • UL and CE approval

3 Series

Series Process connection Installation length from contact surface Process connection material Interface Housing material primary Measuring range Pressure rating max.
Actions

BFT S

Standard version
NPT 1/4" outer, G 1/2" outer, G 1/4" outer 25 mm, 50 mm 1.4305 stainless steel Analog, resistance -50...150 °C 50 bar

BFT D

With rotatable, easy-to-read display for flexible installation and ease of use
G 1/2" outer, NPT 1/2" outer 100 mm, 25 mm, 50 mm 1.4571 stainless steel Analog, voltage, Analog, current, PNP PC/ABS -20...80 °C 150 bar

BFT T

Temperature transmitter with analog output signals 4...20 mA (high EMC immunity)
NPT 1/4" outer, G 1/4" outer 100 mm, 25 mm, 50 mm 1.4571 stainless steel Analog, current 1.4571 stainless steel -30...150 °C 270 bar