Login

Please register for your specific pricing calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Mechanical multiple position limit switches for extended temperature range

Cam switches

Available in:

5 versions

A special switching element and a sophisticated plunger design characterize our mechanical position limit switches for extended temperature ranges. They are suitable for operating temperatures of up to 180 °C. Ideal for harsh environments in mold making in the plastics and steel industries.

Features

  • Reliable switching behavior
  • Temperature range of -5 °C to 180 °C
  • Available with high-temperature cable
  • Up to twelve switch positions
  • Four model series

5 versions

Order code Price Switch positions, number Plunger style Version Connection type Switch position spacing
Actions

BNS043N

BNS 819-B02-D08-40-15
349.6 SGD 2 1-2nd switch position: Chisel Snap contact Solder connection

BNS045F

BNS 819-B02-R08-40-15
357.43 SGD 2 1-2nd switch position: Roller Snap contact Solder connection

BNS043L

BNS 819-B02-D08-46-15
349.6 SGD 2 1-2nd switch position: Chisel Snap contact Solder connection

BNS049K

BNS 819-B02-R08-46-15
357.43 SGD 2 1-2nd switch position: Roller Snap contact Solder connection

BNS04YH

BNS 819-B04-D08-40-15
674.57 SGD 4 1-4th switch position: Chisel Snap contact Solder connection