Magnetostrictive linear position sensors in profile housing
Typecode:
BTL7 -P- Series - Analog Voltage
Contact request
- Interface
- Analog, voltage
- Measuring length
- 50...7620 mm
- Repeat accuracy
- ± 10 µm
- Linearity deviation
-
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Block-style profile - 37 x 35 mm
- Housing material
- Aluminium, Anodized
- IP rating
-
l = S: IP67 with connector
l = KA: IP68 - Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories