Magnetostrictive linear position sensors for industrial hydraulics
Typecode:
BTL B1 - Stab BN/ZN - Analog
Contact request
- Interface
-
k = A, 1: Analog, voltage
k = E, 5: Analog, current - Measuring length
- 25...4000 mm
- Linearity deviation
-
nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...75 °C
- Mechanical configuration
-
a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread - IP rating
- IP67, IP69K with connector
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories