For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
- Flange type
- Screw flange including nut M20x1.5
- Shaft diameter
- 6 mm
- IP rating
-
dd = SW:
Housing: IP65, IP67
Shaft entrance: IP65
dd = PW:
IP67 - Interface
- Digital pulse
- Flange diameter
- 40 mm
- Approval/Conformity
-
CE
cULus
WEEE
UKCA - Ambient temperature
- -20…80 °C
- Material flange
- Aluminium
-
Datasheet
-
MTTF Certificate
-
Disposal