Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Contact
Download

BCS00AU

S-BCS M12 O

Typecode:

BCS M12TTG1-PSM40C-ET02

Loading...
Dimension
Ø 12 x 50 mm
Series
M12
Thread (A)
M12x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP normally open (NO)
Switching frequency
100 Hz
Range
1...4 mm
Sensitivity
Switching distance adjustable
Housing material
PTFE
Material sensing surface
PTFE
Ambient temperature
-30...60 °C
Operating voltage Ub
12...35 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP65
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Cover caps

Universal brackets

Clamp bracket with fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926