Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Contact

Network blocks

For the highest performance

Network blocks

Ever faster, more flexible, more efficient and variable production demands seamless communication from the sensor to the Internet. The result is a growing amount of data within the production processes. This demands components which can make this information available. At the same time an infrastructure is required which transports the data across all levels.

Network modules with multi-protocol

  • environmentally friendly: IP67 plastic housing without potting
  • multi-protocol: several industrial Ethernet protocols in one device
  • easy and cost-saving installation and maintenance due to, for example, optimal diagnostics
  • IIoT-capable: Support for REST API and MQTT
  • user-friendly and secure thanks to integrated Web UI with HTTPS communication

Network blocks for Profinet

  • Installation freedom, simple wiring, consistent diagnostics and central configuration through a connection with IO-Link

Network blocks for Ethernet/IP

  • Time and cost savings: Fast installation and simple integration into existing networks
  • Easy module replacement through an innovative address plug

Network blocks for EtherCAT

  • Supports up to 65,535 nodes at a distance of up to 100 m
  • International standard since 2007

Network blocks for CC-Link IE-Field

  • Protection class IP67
  • Fully potted housing
  • Display, LEDs and integrated SLMP access (Seamless Message Protocol) for diagnostics and configuration

Network Modules for CC-Link IE/Field Basic

  • Addition of CC-Link IE compatibility to 100 Mbps Ethernet devices
  • Support of SLMP (Seamless Message Protocol)
  • Flexible use of data areas by controlling two to five stations
  • Convenient diagnostic options through 24 LEDs for port and module status
  • For harsh environments: robust IP67 metal housing