Bulk cables
Proven quality and the best suitability for industry
Available in:
52 versions
Balluff offers you bulk cables with the proven quality of our assembled lines. The bulk cables range includes different materials with different cross-sections.
Therefore, you are guaranteed to find the correct cable for your application with a robust and industrial grade solution. Moreover, with all of our cables, you benefit from increased flexibility due to the freely adaptable line length.
The most important benefits
- Proven quality of our assembled lines
- Various materials and cross-sections available
- Robust and industrial grade
- Line length freely adaptable
52 versions
Order code | Price | Cable | Number of conductors | Conductor cross-section | Cable temperature, fixed routing | Cable temperature, flexible routing | Actions |
---|---|---|---|---|---|---|---|
BCC0AC6BCC 0000-0000-00-000-PS54N2-10X |
2812.8 MYR | PUR Shielded Green, 100 m, drag chain compatible | 4 | 22 AWG | -20...80 °C | -20...50 °C | |
BCC0AC7BCC 0000-0000-00-000-PX0334-10X |
920.56 MYR | PUR black, 100 m, drag chain compatible | 3 | 0.34 mm² | -50...90 °C | -25...90 °C | |
BCC0AC8BCC 0000-0000-00-000-PX0434-10X |
1073.98 MYR | PUR black, 100 m, drag chain compatible | 4 | 0.34 mm² | -50...90 °C | -25...90 °C | |
BCC0AC9BCC 0000-0000-00-000-PX0534-10X |
1380.87 MYR | PUR black, 100 m, drag chain compatible | 5 | 0.34 mm² | -50...90 °C | -25...90 °C | |
BCC0ACABCC 0000-0000-00-000-PS72N1-10X |
2976.41 MYR | PUR Shielded violet, 100 m, drag chain compatible | 2 | 24 AWG | -40...70 °C | -20...60 °C | |
BCC0ACHBCC 0000-0000-00-000-PX05A5-10X |
6904.28 MYR | PUR black, 100 m, drag chain compatible | 5 | 1.5 mm² | -50...80 °C | -25...80 °C | |
BCC0AE8BCC 0000-0000-00-003-VX44T2-10X |
630.4 MYR | PVC Yellow, 100 m, drag chain compatible | 4 | 22 AWG | -40...105 °C | -5...105 °C | |
BCC0AEABCC 0000-0000-00-003-PX44T2-10X |
1112.94 MYR | PUR Yellow, 100 m, drag chain compatible | 4 | 22 AWG | -50...80 °C | -25...80 °C | |
BCC0AEEBCC 0000-0000-00-003-EX44T2-10X |
1112.94 MYR | TPE Yellow, 100 m, drag chain compatible | 4 | 22 AWG | -50...105 °C | -25...105 °C | |
BCC0AUJBCC 0000-0000-00-168-ES64N9-10X |
4192.14 MYR | TPE Shielded teal, 100 m, drag chain compatible | 4 | 24 AWG | -40...80 °C |
Edit columns
Please select which columns should be displayed.