Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAW0031

S-BAW R3

Typecode:

BAW R03KC-UAE40B-BP00,3-GS49

Loading...
Dimension
30 x 10 x 6 mm
Style Housing
block style
Installation
for flush mounting
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Output characteristic
falling on approach
Limit frequency –3 dB
1000 Hz
Repeat accuracy
±35 µm
Non-linearity max.
±150 µm
Housing material
PA 6, GF30
Material sensing surface
PA 6, GF30
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Operating voltage Ub
21.6...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 4.1
27-27-08-02
ECLASS 5.1.3
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926