- Inductive multiple position limit switches
- Inductive single position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with interchangeable plunger unit
- Mechanical multiple position limit switches with positive opening
- Mechanical multiple position limit switches with safety switch positions
- Mechanical single position limit switches
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
- Mechanical single position limit switches with safety switch positions
Mechanical multiple position limit switches
Mechanical cam switches
Available in:
490 versions
In mechanical multiple position limit switches without positive opening, a telescoping plunger executes the switching process. With its help, a mechanical switching element is connected in a separate, sealed chamber. The optimal choice of the plunger shape in combination with our cams is decisive in individual cases. This guarantees a long service life for your application.
Features
- Long service life
- Robust housing for extreme applications
- IO-Link adaptable
- Six model series
- Up to 16 interfaces, depending on the model series
- Function indicator optional
- Two-chamber system with IP67 degree of protection: wear-free membrane with hermetic separation of the plunger mechanism and the switch interior
- Maintenance-free, self-lubricating ram guide with plain bearing bush
Availability
490 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BNS00A1BNS 819-D02-D12-100-10 |
347.95 USD | 2 | 1-2. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS00CTBNS 819-D03-D12-100-10 |
484.65 USD | 3 | 1-3. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS00FKBNS 819-D04-D12-100-10 |
626.3 USD | 4 | 1-4. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS00FLBNS 819-D04-D12-100-10-FD |
753.05 USD | 4 | 1-4. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS00JEBNS 819-D05-D12-100-10 |
763 USD | 5 | 1-5. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS00JFBNS 819-D05-D12-100-10-FD |
922.06 USD | 5 | 1-5. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS01JPBNS 819-D04-D12-62-10 |
646.19 USD | 4 | 1-4. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS026TBNS 819-B02-D12-61-12-10-FD |
524.41 USD | 2 | 1-2. Switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BSE0005BSE 30.0-RK |
57.17 USD | Screw terminal | |||||
BNS00FEBNS 819-D03-R16-100-10-FD |
596.48 USD | 3 | 1-3. Switch position: Roller | Snap contact | Screw terminal | 16 mm |
Edit columns
Please select which columns should be displayed.