Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Inductive couplers

Contactlessly transmit power and data

Inductive couplers

Fixed wiring of sensors and actuators has its disadvantages. Cables and contacts are frequently heavily stressed in automation so that cables can fatigue and break, thus resulting in a often costly unplanned downtime.

Balluff portfolio of inductive couplers offer unique contact less solution to transmit data and power across an air gap. Thus, no mechanical wear to worry about. The system availability is higher, the cycle times are shorter, the sequences are more flexible. The units can quickly be disconnected, are easy to handle and maintenance-free. enabling you to meet new demands quickly. As the inductive couplers are IP67 encased devices they are practically immune to water, dust and any other debris in the environment. The data transfer uses magnetic induction- even a barrier between the transmitter and receiver does not stop the data flow.

The features

  • No mechanical wear
  • Higher system availability, shorter cycle times, more flexible sequences
  • Quickly disconnectable, easy to handle, maintenance free

Inductive couplers for IO-Link signal transmission

  • Simultaneous control of actuators and gathering of sensor signals
  • AUX power for actuators can be switched on and off
  • No configuration needed – simple installation via Plug and Work
  • IO-Link functions through to the device
  • Flexible process data length

Inductive couplers for signal transmission

  • Send signals in both directions
  • Remote unit drives on an individual basis and operates clamping units
  • Transfer up to eight signals
  • Drive four channels independently of each other

Inductive couplers for power supply

  • Wear-free – contactless power transmission across an air gap
  • Prompt tool change
  • High flexibility